IESNA:LM-63-2002
[TEST]P941380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25110
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2290.5 2276.2 2246.2 2220.1 2213.5 2216.1 2224 2238.3 2251.4 2255.3
2256.6 2276.2 2316.6 2383.2 2494.1 2650.8 2841.3 3071 3364.7 3714.5
4111.2 4596.7 5185.4 5854.9 6575.3 7349.3 8091.9 8437.8 7931.4 6129
3334.7 941 288.4 171 97.9 40.5 0
2290.5 2282.7 2251.4 2225.3 2218.8 2220.1 2227.9 2242.2 2254 2257.9
2260.5 2281.4 2320.6 2391 2499.4 2657.3 2850.4 3081.5 3382.9 3732.7
4142.5 4642.4 5254.5 5909.7 6643.2 7436.7 8163.7 8476.9 7851.8 5991.9
3179.3 882.3 279.3 156.6 91.4 36.5 0
2290.5 2280.1 2250.1 2222.7 2210.9 2212.2 2216.1 2224 2229.2 2234.4
2242.2 2264.4 2306.2 2372.8 2482.4 2627.3 2812.6 3031.9 3315.1 3660.9
4092.9 4633.3 5267.6 5972.4 6703.2 7478.5 8210.7 8591.8 8128.5 6472.2
3842.4 1417.4 378.5 187.9 110.9 43.1 0
2290.5 2274.9 2246.2 2216.1 2200.5 2196.6 2199.2 2200.5 2200.5 2209.6
2222.7 2247.5 2289.2 2354.5 2448.5 2586.8 2770.8 2995.3 3278.5 3623.1
4090.3 4648.9 5361.6 6164.2 6986.5 7793 8546.1 8971.6 8736.7 7512.4
5158 2495.4 751.8 274.1 133.1 41.8 0
2290.5 2274.9 2247.5 2216.1 2196.6 2192.7 2195.3 2195.3 2195.3 2205.7
2229.2 2251.4 2286.6 2342.7 2427.6 2555.5 2740.8 2971.8 3256.3 3619.2
4098.2 4736.4 5559.9 6534.9 7537.2 8435.2 9159.5 9619 9673.8 9047.3
7214.9 4339.6 1842.9 469.9 157.9 36.5 0
2290.5 2271 2243.6 2212.2 2191.3 2187.4 2191.3 2196.6 2196.6 2207
2231.8 2250.1 2277.5 2337.5 2427.6 2555.5 2735.6 2971.8 3261.6 3644
4143.8 4830.4 5751.8 6875.5 8016.2 9006.8 9732.5 10272.8 10604.3 10392.9
9008.1 6324.8 3029.3 951.5 202.3 47 0
2290.5 2274.9 2246.2 2213.5 2192.7 2187.4 2190 2195.3 2195.3 2205.7
2229.2 2254 2289.2 2346.7 2435.4 2565.9 2748.6 2978.4 3265.5 3628.3
4107.3 4746.8 5574.3 6534.9 7526.8 8444.3 9201.3 9728.6 9799.1 9109.9
7380.6 4506.7 1771.1 456.8 131.8 35.2 0
2290.5 2277.5 2250.1 2217.4 2196.6 2191.3 2195.3 2199.2 2203.1 2213.5
2230.5 2257.9 2302.3 2368.8 2464.1 2595.9 2782.6 3009.7 3292.9 3647.9
4117.7 4710.3 5426.8 6208.6 7008.7 7816.5 8582.7 9012.1 8718.4 7571.2
5305.4 2550.3 760.9 285.8 135.7 41.8 0
2290.5 2281.4 2252.7 2221.4 2204.4 2201.8 2207 2217.4 2226.6 2235.7
2247.5 2271 2316.6 2388.4 2495.4 2642.9 2827 3050.1 3329.4 3667.5
4095.6 4626.8 5249.3 5929.3 6639.3 7406.7 8161.1 8540.9 8141.5 6771.1
4278.3 1681 481.6 229.7 122.7 49.6 0
2290.5 2284 2254 2222.7 2208.3 2207 2216.1 2234.4 2250.1 2259.2
2268.4 2291.8 2334.9 2408 2520.2 2678.2 2871.3 3105 3392.1 3739.3
4141.2 4641.1 5216.7 5862.7 6549.2 7310.1 8034.5 8319 7781.3 6040.2
3309.9 997.1 304.1 154 82.2 32.6 0
2290.5 2282.7 2254 2222.7 2208.3 2208.3 2217.4 2234.4 2251.4 2259.2
2267 2286.6 2331 2400.2 2511.1 2665.1 2857 3101 3389.5 3718.4
4113.8 4592.8 5165.8 5815.7 6470.9 7231.8 7971.9 8321.6 7867.4 6221.6
3525.2 1108.1 321.1 167.1 86.1 30 0
